60FDh, 68FDh Digital inputs - Axis #
This object provides the states of digital inputs, home switch, and limit switches.
Bit | Name | Bit | Name |
---|---|---|---|
0 | Negative hardware limit switch | 21 | DIN6.STATE |
1 | Positive hardware limit switch | 22 | DIN7.STATE |
2 | Home switch | 23 | DIN8.STATE |
3-15 | Reserved | 24 | DIN9.STATE |
16 | DIN1.STATE | 25 | DIN10.STATE |
17 | DIN2.STATE | 26 | DIN11.STATE |
18 | DIN3.STATE | 27 | DIN12.STATE |
19 | DIN4.STATE | 28-31 | Reserved |
20 | DIN5.STATE |
Axis 1
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Digital inputs - Axis 1 | 60FDh | 0h | Unsigned32 | - | - | Read only | Yes |
Axis 2
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Digital inputs - Axis 2 | 68FDh | 0h | Unsigned32 | - | - | Read only | Yes |